IESNA:LM-63-2002
[TEST]P1203323
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-722-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2200K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12346
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1245.5 1294.2 1384.7 1486.8 1575.9 1654.6 1717 1758 1773.6 1789.2
1852.3 1906.9 1986.9 2156.6 2399.9 2689.3 2980 3262.3 3512 3715
3940 4146.8 4359.5 4559.1 4737.3 4797.2 4695.7 4446.6 3790.4 2442.2
891 324.5 170.4 94.3 50.7 15 0
1245.5 1302.7 1395.7 1496.5 1588.9 1663.7 1728.7 1767.7 1784 1798.9
1854.9 1906.3 1979.7 2133.9 2370 2652.2 2933.2 3223.3 3476.9 3707.1
3918.5 4158.5 4360.1 4560.4 4746.4 4830.3 4771.8 4544.8 3937.4 2639.9
1012 355.1 187.3 102.1 54 18.2 0
1245.5 1294.9 1382.7 1481.6 1568.7 1644.2 1702.7 1741.1 1756 1762.5
1806.1 1864.6 1930.3 2053.9 2263.3 2528 2830.4 3135.5 3412.5 3638.9
3845.7 4077.2 4337.4 4594.3 4838.8 5035.9 5169.2 5161.4 4706.8 3465.9
1610.3 525.5 269.3 150.9 70.9 23.4 0
1245.5 1287.7 1368.4 1460.1 1539.4 1608.4 1664.3 1698.1 1712.4 1717
1740.4 1802.8 1865.9 1939.4 2078.6 2280.2 2526.1 2801.8 3096.4 3396.9
3692.8 4001.1 4327 4686 5053.4 5340.9 5578.3 5827.4 5920.4 5154.9
3235.6 1243.5 482.6 262.1 143.1 45.5 0
1245.5 1284.5 1355.4 1437.3 1510.8 1575.2 1629.2 1664.3 1681.2 1689.7
1701.4 1742.4 1810.6 1867.2 1937.5 2058.4 2236.6 2456.5 2714 3017.7
3374.8 3778 4200.8 4691.2 5122.4 5548.4 5986.7 6518.7 7129.4 7265.4
6098.6 3750.7 1607.1 723.9 353.8 138.5 0
1245.5 1276 1334.6 1402.9 1471.8 1536.2 1590.8 1632.4 1656.5 1674.1
1687.7 1713.7 1766.4 1833.4 1889.3 1954.4 2063 2221.7 2437.6 2683.5
2965.1 3279.2 3626.5 4027.1 4486.3 5049.5 5718.8 6523.9 7625 8661.1
8608.4 6907 4101.9 1754.1 608.1 136.6 0
1245.5 1275.4 1332 1402.2 1467.2 1530.3 1585.6 1628.5 1654.6 1673.4
1687.1 1713.1 1762.5 1828.2 1886.7 1950.5 2050.6 2194.4 2410.9 2637.3
2927.3 3212.9 3553.7 3944.5 4408.3 4972.8 5642.7 6453 7556.7 8657.2
8633.7 6959.7 4184.5 1803.5 621.8 139.8 0
1245.5 1270.2 1317 1374.9 1436 1495.9 1554.4 1602.5 1635.7 1661.1
1686.4 1719.6 1756.7 1791.8 1840.6 1908.9 1987.6 2086.4 2234.7 2440.9
2693.9 2992.4 3351.4 3792.3 4313.3 4916.2 5580.9 6308 7183.4 7973.6
7838.3 6266.4 3724.1 1471.2 439.7 87.2 0
1245.5 1266.9 1300.1 1348.2 1402.2 1458.1 1516.7 1569.4 1612.9 1652
1690.3 1732 1766.4 1795.7 1832.8 1877 1951.1 2059.1 2226.2 2463.6
2779.1 3176.4 3644.1 4163.7 4700.9 5265.4 5852.1 6481 7108.6 7307
6670.3 4747.7 2231.4 785 312.8 123.6 0
1245.5 1257.8 1280.6 1315.1 1359.3 1409.4 1465.3 1517.3 1565.5 1612.9
1659.8 1706.6 1746.3 1783.3 1821.7 1865.3 1931.6 2040.9 2226.2 2498.7
2875.3 3335.8 3841.8 4365.3 4903.8 5454.1 6029.6 6549.3 6778.2 6333.4
4892.1 2455.2 739.5 313.5 184.1 93 0
1245.5 1255.2 1269.5 1296.2 1330.7 1372.9 1418.5 1467.2 1514.7 1563.5
1616.2 1670.8 1725.4 1772.9 1825.6 1887.4 1978.4 2125.4 2348.5 2665.2
3123.1 3659.7 4285.3 4930.5 5608.8 6176 6641.6 6793.2 6366.5 5106.1
3181 1260.4 377.9 156.1 75.4 24.7 0
1245.5 1251.3 1263 1285.8 1319.6 1354.1 1399 1445.1 1491.3 1536.8
1590.2 1648.1 1705.9 1758.6 1820.4 1889.3 1991.5 2130.6 2338.1 2637.3
3048.3 3571.2 4171.5 4784.2 5348.7 5782.5 5999.7 5866.4 5281.7 4018
2297.8 876.1 303.7 124.2 54 11.1 0
1245.5 1249.4 1256.5 1280.6 1309.9 1345.6 1384 1425.6 1469.9 1512.1
1560.3 1614.9 1666.9 1719.6 1776.2 1843.2 1925.1 2038.9 2187.9 2388.2
2675.6 3066.5 3534.1 4007.6 4404.4 4628.1 4591.7 4278.2 3711 2767.4
1519.3 584 228.3 113.8 72.2 27.3 0
1245.5 1242.2 1250 1269.5 1296.9 1330.7 1367.7 1404.2 1439.3 1469.9
1503.7 1534.9 1563.5 1586.3 1596 1594.7 1579.1 1550.5 1514.7 1480.9
1449.7 1436.7 1436.7 1410.7 1305.3 1102.4 842.9 611.4 455.3 353.2
283.6 234.1 193.8 153.5 101.5 42.9 0
1245.5 1239 1246.1 1268.9 1298.8 1332 1367.7 1402.9 1436.7 1458.1
1468.6 1465.3 1452.3 1423.7 1378.1 1318.3 1246.1 1166.8 1082.2 986
892.3 801.9 715.4 635.4 562.6 504.7 453.3 415.6 379.8 342.1
295.9 250.4 199 147 89.1 40.3 0
1245.5 1235.1 1247.4 1270.8 1302.7 1338.5 1379.4 1417.2 1439.9 1449
1438 1410 1374.9 1330 1281.2 1224 1153.1 1073.1 986.6 895.6
805.8 721.9 648.4 586 530.7 485.2 446.8 424.7 396.7 360.3
314.8 253 195.8 139.2 80.6 41.6 0
1245.5 1234.4 1248.1 1276.7 1311.2 1353.4 1395.7 1425 1438.6 1436.7
1421.1 1398.3 1358.6 1304.7 1242.2 1179.1 1112.1 1034.7 948.9 861.1
779.8 712.2 651.7 599.6 552.2 509.9 485.2 462.4 463.1 466.3
435.8 380.5 338.2 262.8 182.1 121.6 0
1245.5 1237.7 1254.6 1285.1 1328.7 1370.3 1403.5 1429.5 1438 1436
1423 1395.1 1348.2 1291 1224 1153.8 1066.6 973 881.9 800.6
731.7 673.8 625 582.7 541.1 504 472.8 509.9 581.4 613.3
597 571 547.6 442.3 354.5 251.7 0
1245.5 1238.3 1259.1 1295.6 1337.2 1380.7 1412 1430.8 1436.7 1435.4
1423.7 1397 1352.8 1296.9 1215.6 1121.9 1012.6 909.9 811 734.9
664.7 611.4 567.1 532 497.5 452 470.9 517.7 541.8 530.7
502.1 500.1 435.1 355.8 301.1 214 0
1245.5 1239 1262.4 1301.4 1346.9 1387.3 1415.9 1432.1 1438.6 1436.7
1425 1401.6 1367.1 1311.2 1222.7 1106.9 978.8 856.5 750.5 663.4
592.5 543.1 507.9 478.7 432.5 424 448.8 476.7 467.6 441.6
421.4 401.3 328.4 268.6 227 160.6 0
1245.5 1239.6 1265 1306 1355.4 1393.8 1423 1439.9 1448.4 1446.4
1432.8 1413.9 1379.4 1315.7 1218.2 1091.3 948.2 805.8 685.5 600.3
541.8 500.1 469.6 439 399.3 410.4 433.2 446.2 431.9 477.4
438.4 391.5 294 237.4 195.8 120.3 0
1245.5 1242.2 1266.3 1307.3 1353.4 1396.4 1425.6 1442.5 1452.3 1452.9
1443.2 1426.3 1393.1 1332 1232.5 1101.1 950.2 801.3 677.7 593.1
538.5 496.9 465.7 432.5 394.1 405.8 427.9 441 426 473.5
438.4 357.1 284.2 234.8 195.1 94.3 0
